??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Z06K-PSC16F-S49G
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Z06K-PSC16F-S49G
VERF
Availability
Available
BC
Order code
BES0428
TC
Artikelbezeichnung
BES Z06K-PSC16F-S49G
PX
Product view
45922_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Ring- und Schlauchsensoren
BFORM
Style
block style
W
Gewicht
0.023 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 78.5 x 17 x 11.9 mm, Style Housing = block style, Target size min. = M3x5 screw, Range = 16 mm, Switching output = PNP normally open (NO), Switching frequency = 10 Hz, Housing material = PA 6.6, Connection = Connector, M8x1-Male, 3-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.